Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Mounting plate for distribution board [EC000213]
Bill of material
019709
PREVIEW
Preview
PLID
019709
MANUTYPEDESC
Manufacturer Type Description
M3-CI23
DESCSHORT
Short Description
Mounting plate, steel, galvanized, D=3mm, for CI23 enclosure
DESCLONG
Long Description
Mounting plates of sheet steel 3mm, galvanized, can be used for CI23 and CI43 , including 4 captive fixing screws for simple fixing in the CI housing
INTNO
International product number
4015080197096
NETTO_WEIGHT
Netto weight
0.63400 kg
ECLASS_13_0
Mounting plate for cabinet [ACO553016]
ETIM_9_0
Mounting plate for distribution board [EC000213]
EF000040
Height
180 mm
EF000008
Width
250 mm
EF002169
Material
Steel
EF000139
Surface protection
Galvanized
EF000115
Perforated
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices